dsPIC33CK512MPT608 Product Families
The device names, pin counts, memory sizes and peripheral availability of each device are listed in Table . The following pages show their pinout diagrams.
| Product | Pins | Flash/(PRAM) | Data RAM | ADC Modules | ADC Channels | 16-Bit Timers | SCCP/MCCP | CAN FD | SENT | UART | SPI/I2S | I2C | QEI | CLC | CRC | PWM (High Resolution) | DAC/Comparator | REFO | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| dsPIC33CK512MPT608 | 100 | 512K | 64K | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 6 | 6 | 1 | |
| dsPIC33CK256MPT608 | 100 | 256K | 64K | 5 | 24 | 1 | 8/1 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 1 | 6 | 6 | 1 | |
|
Note:
| |||||||||||||||||||