Description
The dsPIC33CK512MPT608 family devices are Secure Digital Signal Controllers (DSCs) that are intended for automotive, industrial or commercial systems. The devices support implementing code authentication (secure boot), Message Authentication Code (MAC) generation, trusted firmware updates, mutual node authentication and multiple key management protocols, including Transport Layer Security (TLS) and other roots of trust-based operations. This family offers features that enable implementing motor control, digital power, general purpose and robust applications with security.