Advanced Analog Features
- Five ADC Modules:
- 12-bit, 3.5 Msps ADC
- Up to 24 conversion channels
- 250 ns conversion latency
- Six DAC/Analog Comparator Modules:
- 12-bit DACs with hardware slope compensation
- 15 ns analog comparators
- Shared DAC/Analog Output:
- DAC/analog comparator outputs
- Three Op Amp Modules – 20 MHz GBW:
- 40 V/s Slew Rate
- ±1 mV offset