Jump to main content
Digital Signal Controllers with Secure Subsystem
Search
Home
Operating Conditions
Description
Operating Conditions
Core: dsPIC33CK CPU
Advanced Flash Features
Security Features
Safety Features
Clock Management
Power Management
High-Resolution PWM with Fine Edge Placement
Timers/Output Compare/Input Capture
Advanced Analog Features
Communication Interfaces
Direct Memory Access (DMA)
Additional Peripheral Features
Debugger Development Support
Functional Safety Readiness – ISO 26262/IEC 61508/IEC 60730
Qualification Support
dsPIC33CK512MPT608
Product Families
Pin Diagram
To Our Valued Customers
Referenced Sources
Terminology Cross Reference
1
Device Overview
2
Guidelines for Getting Started with Digital Signal Controllers
3
CPU
4
Memory Organization
5
Flash Program Memory
6
Secure Subsystem
7
Resets
8
Interrupt Controller
9
I/O Ports
10
Oscillator with High-Frequency PLL
11
Direct Memory Access (DMA) Controller
12
Controller Area Network Flexible Data-Rate (CAN FD) Modules
13
High-Resolution PWM with Fine Edge Placement
14
High-Speed, 12-Bit Analog-to-Digital Converter
15
High-Speed Analog Comparator with Slope Compensation DAC
16
Quadrature Encoder Interface (QEI)
17
Universal Asynchronous Receiver Transmitter (UART)
18
Serial Peripheral Interface (SPI)
19
Inter-Integrated Circuit (I
2
C)
20
Single-Edge Nibble Transmission (SENT)
21
Timer1
22
Capture/Compare/PWM/Timer Modules (SCCP)
23
Configurable Logic Cell (CLC)
24
Peripheral Trigger Generator (PTG)
25
32-Bit Programmable Cyclic Redundancy Check (CRC) Generator
26
Current Bias Generator (CBG)
27
Operational Amplifier
28
Deadman Timer (DMT)
29
Power-Saving Features
30
Special Features
31
Instruction Set Summary
32
Development Support
33
Electrical Characteristics
34
Packaging Information
35
Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service
Operating Conditions
3V to 3.6V, -40°C to +125°C:
DC to 100 MIPS