Pin Diagram
100-Pin TQFP(1)
Note:
- Shaded pins are up to 5 V tolerant.
| Pin # | Function | Pin # | Function |
|---|---|---|---|
| 1 | RE4 | 51 | N/C |
| 2 | OA3OUT/AN4/ANB1/ANB2/CMP3B/IBIAS3/RA4 | 52 | MCLR |
| 3 | RE5 | 53 | N/C |
| 4 | AVDD | 54 | N/C |
| 5 | AVSS | 55 | N/C |
| 6 | RP76/RD12 | 56 | N/C |
| 7 | OA3IN-/AN13/CMP1B/ISRC0/RP49/RC1 | 57 | N/C |
| 8 | OA3IN+/AN14/CMP2B/ISRC1/RP50/RC2 | 58 | N/C |
| 9 | AN17/ANN1/CMP4B/IBIAS1/RP54/RC6 | 59 | N/C |
| 10 | VDD | 60 | N/C |
| 11 | VSS | 61 | N/C |
| 12 | AN15/ANN2/CMP2A/IBIAS2/RP51/RC3 | 62 | N/C |
| 13 | OSCI/CLKI/AN5/RP32/RB0 | 63 | N/C |
| 14 | OSCO/CLKO/AN6/RP33/RB1(2) | 64 | VSS |
| 15 | AN19/ANB0/CMP2C/RP75/RD11 | 65 | VDD |
| 16 | RE6 | 66 | N/C |
| 17 | AN18/ANC2/CMP3C/ISRC3/RP74/RD10 | 67 | N/C |
| 18 | RE7 | 68 | N/C |
| 19 | DACOUT2/AN16/CMP4C/ISRC2/RP55/RC7 | 69 | VSS |
| 20 | OA2OUT/AN1/AN7/ANA0/ANA2/ANA3/CMP1D/CMP2D/CMP3D/CMP4D/CMP5D/CMP6D/RP34/SCL3/INT0/RB2 | 70 | VDD |
| 21 | RE8 | 71 | RP66/RD2 |
| 22 | PGD2/OA2IN-/AN8/CMP4A/RP35/RB3 | 72 | RP65/PWM4H/RD1 |
| 23 | RE9 | 73 | RP64/PWM4L/RD0 |
| 24 | PGC2/OA2IN+/RP36/RB4 | 74 | TMS/RP42/PWM3H/RB10(1) |
| 25 | RP56/ASDA1/SCK2/RC8 | 75 | TCK/RP43/PWM3L/RB11 |
| 26 | RP57/ASCL1/SDI2/RC9 | 76 | RE14 |
| 27 | RP73/PCI20/RD9 | 77 | TDI/RP44/PWM2H/RB12 |
| 28 | RP72/SDO2/PCI19/RD8 | 78 | RE15 |
| 29 | VSS | 79 | RP45/PWM2L/RB13 |
| 30 |
VDD | 80 | RP46/PWM1H/RB14 |
| 31 | RP71/RD7 | 81 | AN20/ANC0/CMP5C/RE0 |
| 32 | RP70/RD6 | 82 | RP47/PWM1L/RB15 |
| 33 | RP69/RD5 | 83 | AN21/ANC1/CMP6B/RE1 |
| 34 | PGD3/RP37/SDA2/RB5 | 84 | RP60/PWM8H/RC12 |
| 35 | PGC3/RP38/SCL2/RB6 | 85 | RP61/PWM8L/RC13 |
| 36 | RE10 | 86 | RP62/PWM6H/RC14 |
| 37 | TDO/AN2/AN26/CMP3A/RP39/SDA3/RB7 | 87 | RP63/PWM6L/RC15 |
| 38 | RE11 | 88 | MCLR |
| 39 | PGD1/AN10/CMP6A/RP40/SCL1/RB8 | 89 | RP79/PCI22/RD15 |
| 40 | PGC1/AN11/CMP5A/RP41/SDA1/RB9 | 90 | VSS |
| 41 | N/C | 91 | VDD |
| 42 | N/C | 92 | RP78/PCI21/RD14 |
| 43 | VSS | 93 | ANN4/CMP5B/RP77/RD13 |
| 44 | VDD | 94 | AN12/ANN0/RP48/RC0 |
| 45 | N/C | 95 | OA1OUT/AN0/CMP1A/IBIAS0/RA0 |
| 46 | N/C | 96 | AN22/ANB3/CMP6C/RE2 |
| 47 | N/C | 97 | OA1IN-/ANA1/RA1 |
| 48 | N/C | 98 | AN23/ANN3/RE3 |
| 49 | N/C | 99 | OA1IN+/AN9/RA2 |
| 50 | N/C | 100 | DACOUT1/AN27/AN3/CMP1C/RA3 |
| Legend: RPn and RPIn represent remappable pins
for Peripheral Pin Select (PPS) functions. Note:
| |||