4 Memory Organization
Note: This data sheet summarizes the features
of the dsPIC33CK512MPT608 family of devices. It is
not intended to be a comprehensive reference source. To complement the information in
this data sheet, refer to “dsPIC33/PIC24 Program Memory” (www.microchip.com/DS70000613) in the “dsPIC33/PIC24 Family Reference
Manual”.
The dsPIC33CK512MPT608 family architecture features separate program and data memory spaces, and buses. This architecture also allows the direct access of program memory from the Data Space (DS) during code execution.