Advanced Flash Features
- Dual Partition Flash with LiveUpdate Capability for Firmware Updates
- Secure Use Case Includes:
- Capability to factory program the Flash with secure bootloader and enable the Flash OTP, while allowing end user to program application code using the bootloader
- Immutable secure boot implementation to support code authentication and secure firmware