24 Peripheral Trigger Generator (PTG)
Note: This data sheet summarizes the features
of the dsPIC33CK512MPT608 family of devices. It is not
intended to be a comprehensive reference source. To complement the information in this data
sheet, refer to “Peripheral Trigger Generator (PTG)” (www.microchip.com/DS70000669) in the “dsPIC33/PIC24 Family Reference
Manual”.
The dsPIC33CK512MPT608 family Peripheral Trigger Generator (PTG) module is a user-programmable sequencer that is capable of generating complex trigger signal sequences to coordinate the operation of other peripherals. The PTG module is designed to interface with other modules, such as an Analog-to-Digital Converter (ADC), output compare and PWM modules, timers and interrupt controllers.