This register provides
the peak RSSI value from the most recent update period. The peak calculation is done
block-wise and is updated after each RSSI update period defined by the RSUP[3:0]
registers. The value is updated while the RX DSP is working and the RSSI buffer is
enabled in the corresponding power reduction register.
The signal power at the
watched 50Ω antenna input can be calculated by formula (1) RF_PowerIN.
Note: The RSSI peak and RSSI average value
updates are synchronized so they can be used to compare the peak and average value
for an update period.
Name:
RSSPK
Offset:
0x14E
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RSSPK[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RSSPK[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.