3.4.3.6.1.2 RSCOM – RSSI Compensation Register
| Name: | RSCOM |
| Offset: | 0x15F |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSFIC | RSDC | ||||||||
| Access | R | R | R | R | R | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – Reserved Bit
0’ when read.Bit 6 – Reserved Bit
0’ when read.Bit 5 – Reserved Bit
0’ when read.Bit 4 – Reserved Bit
0’ when read.Bit 3 – Reserved Bit
0’ when read.Bit 2 – Reserved Bit
0’ when read.Bit 1 – RSFIC RSIFC – RSSI IF Amplifier Compensation
| RSIFC | Description |
|---|---|
0 | IF amplifier gain RSSI compensation is deactivated. |
1 | IF amplifier gain RSSI compensation is activated. The RSIFG is subtracted from the RSSI value. |
Bit 0 – RSDC RSDC – RSSI Antenna Damping Compensation
Activates the RSSI compensation for the antenna damping. The compensation depends on the reception band configured RSSC.RSHRX bit. The table below details the resulting actions.
| RSDC | RSHRX | Description |
|---|---|---|
0 | x | The damping compensation is deactivated. |
1 | 0 | The Low-Band damping RSSI compensation is activated. The RSLDV is added to the RSSI value. |
1 | 1 | The High-Band damping RSSI compensation is activated. The RSHDV is added to the RSSI value. |