This register provides
the average RSSI value of the last update period. The averaging is done block-wise and
is updated after each RSSI update period defined by the RSUP[3:0] registers. The value
is updated while the RX DSP is working and the RSSI buffer is enabled in the
corresponding power reduction register.
The signal power at the watched 50Ω antenna
input can be calculated by formula (1) RF_PowerIN.
Note: The RSSI peak and RSSI average value
updates are synchronized so they can be used to compare the peak and the average
value for an update period.
Name:
RSSAV
Offset:
0x14D
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
RSSAV[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – RSSAV[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.