3.4.3.6.1.4 RSSH – RSSI High Threshold for Signal Check
| Name: | RSSH |
| Offset: | 0x150 |
| Reset: | 0x00 |
Upper threshold for signal validity check. See the RSSC.RSWLH description for details.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSSH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |