3.4.3.2.1.1 RXFOA – Received Frequency Offset versus Intermediate Frequency on Path A (FSK Only)

Name: RXFOA
Offset: 0x0A0
Reset: 0x00

The RXFOA register provides the frequency difference between the selected receive frequency and the currently received signal on path A. This register is updated continuously if the RX path A is working. The register is held in the reset state if path A is disabled (RDPR.PRFLT = 1 or RDPR.PRPTA = 1) or the complete RX DSP is turned off (RDCR.RDEN = 0).

Bit 76543210 
 RXFOA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXFOA[7:0] Received Frequency Offset

The values are two’s complement-signed integers. The carrier frequency offset versus intermediate frequency can be calculated as:
f _ o f f s e t _ A ⁢       =   t w o s _ c o m p l e m e n t 2 d e c     ( R X F O A )         ×       C L K _ B B 256 ......(16)