5.10.1 Current Loop Measurement for Single Rail Operation

Figure 5-28. Current Loop Measurement VIN = 800V, VOUT = 12V, IOUT = 80A
A graph of a frequency AI-generated content may be incorrect.

Test conditions:

VIN = 800V, VOUT = 12V, IOUT = 80A

Results:

Phase margin = 53⁰

Gain margin = -9.4 dB

Crossover frequency = 4177 Hz