11.2.24 CAN Transmit Attempt Interrupt Status Register
High
Note:
C1TXATIFH: FIFO: TFATIFx (flag needs to be cleared in the FIFO register).
Name:
C1TXATIFH(1)
Offset:
0x5EE
Bit
15
14
13
12
11
10
9
8
TFATIF[31:24]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TFATIF[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – TFATIF[31:16] Unimplemented
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.