11.2.19 CAN Transmit Interrupt Status Register

Note:
  1. C1TXIFL: FIFO: TFIFx = ‘or’ of the enabled TX FIFO flags (flags need to be cleared in the FIFO register).
  2. TFIF is for the Transmit Queue.
Name: C1TXIFL(1)
Offset: 0x5E4

Bit 15141312111098 
 TFIF[7:0] 
Access UUUUUUUU 
Reset 00000000 
Bit 76543210 
 TFIF[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – TFIF[7:0] Unimplemented

Bits 7:0 – TFIF[7:0]  Transmit FIFO/TXQ Interrupt Pending bits(2)

ValueDescription
1 One or more enabled transmit FIFO/TXQ interrupts are pending.
0 No enabled transmit FIFO/TXQ interrupts are pending.