11.2.34 CAN Transmit Event FIFO Control Register
High
Note:
These bits can only be modified in
Configuration mode (OPMOD[2:0] = 100).
Name:
C1TEFCONH
Offset:
0x602
Bit
15
14
13
12
11
10
9
8
FSIZE[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
Access
Reset
Bits 12:8 – FSIZE[4:0]
FIFO Size bits(1)
Value
Description
11111
FIFO is 32
messages deep
...
00010
FIFO is 3 messages deep
00001
FIFO is 2 messages deep
00000
FIFO is 1 message deep
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.