11.2.28 CAN Transmit/receive Error
Count Register High
Name:
C1TRECH
Offset:
0x5F6
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
TXBO
TXBP
RXBP
TXWARN
RXWARN
EWARN
Access
R
R
R
R
R
R
Reset
1
0
0
0
0
0
Bit 5 – TXBO Transmitter in Bus
Off Error State bit (TERRCNT[7:0] > 255)
In Configuration
mode, TXBO is set since the module is not on the bus.
Bit 4 – TXBP Transmitter in Bus
Passive Error State bit (TERRCNT[7:0] > 127)
Bit 3 – RXBP Receiver in Bus Passive Error State bit (RERRCNT[7:0] >
127)
Bit 2 – TXWARN Transmitter in Warning State bit (128 > TERRCNT[7:0] >
95)
Bit 1 – RXWARN Receiver in Warning State bit (128 > RERRCNT[7:0] >
95)
Bit 0 – EWARN Transmitter or Receiver in Warning State
bit
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.