The Time Base Counter (TBC) will
be stopped and reset when TBCEN = 0 to save power.
The TBC prescaler count will be
reset on any write to C1TBCH/L (TBCPREx will be unaffected).
Name:
C1TBCL(1,2)
Offset:
0x5D0
Bit
15
14
13
12
11
10
9
8
TBC[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TBC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – TBC[15:0] CAN Time Base Counter
bits
This is a free-running
timer that increments every TBCPREx clock when TBCEN is set.
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.