29.1 Deadman Timer Control/Status Registers

OffsetNameBit Pos.76543210
0x5CDMTCON15:8ON       
7:0        

0x5E

...

0x5F

Reserved         
0x60DMTPRECLR15:8STEP1[7:0]
7:0        

0x62

...

0x63

Reserved         
0x64DMTCLR15:8        
7:0STEP2[7:0]

0x66

...

0x67

Reserved         
0x68DMTSTAT15:8        
7:0BAD1BAD2DMTEVENT    WINOPN

0x6A

...

0x6B

Reserved         
0x6CDMTCNTL15:8COUNTER[15:8]
7:0COUNTER[7:0]
0x6EDMTCNTH15:8COUNTER[31:24]
7:0COUNTER[23:16]
0x70DMTHOLDREG15:8UPRCNT[15:8]
7:0UPRCNT[7:0]

0x72

...

0x73

Reserved         
0x74DMTPSCNTL15:8PSCNT[15:8]
7:0PSCNT[7:0]
0x76DMTPSCNTH15:8PSCNT[31:24]
7:0PSCNT[23:16]
0x78DMTPSINTVL15:8PSINTV[15:8]
7:0PSINTV[7:0]
0x7ADMTPSINTVH15:8PSINTV[31:24]
7:0PSINTV[23:16]