29.1.2 Deadman Timer Preclear Register

Name: DMTPRECLR
Offset: 0x060

Bit 15141312111098 
 STEP1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 15:8 – STEP1[7:0] DMT Preclear Enable bits

ValueDescription
01000000 Enables the Deadman Timer preclear (Step 1).
All Other Write Patterns Sets the BAD1 flag; these bits are cleared when a DMT Reset event occurs. STEP1[7:0] bits are also cleared if the STEP2[7:0] bits are loaded with the correct value in the correct sequence.