29.1.4 Deadman Timer Status Register

Name: DMTSTAT
Offset: 0x068

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BAD1BAD2DMTEVENT    WINOPN 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – BAD1 Deadman Timer BAD STEP1[7:0] Value Detect bit

ValueDescription
1 Incorrect STEP1[7:0] value was detected.
0 Incorrect STEP1[7:0] value was not detected.

Bit 6 – BAD2 Deadman Timer BAD STEP2[7:0] Value Detect bit

ValueDescription
1 Incorrect STEP2[7:0] value was detected.
0 Incorrect STEP2[7:0] value was not detected.

Bit 5 – DMTEVENT Deadman Timer Event bit

ValueDescription
1 Deadman Timer event was detected (counter expired, or BAD STEP1[7:0] or STEP2[7:0] value was entered prior to counter increment).
0 Deadman Timer event was not detected.

Bit 0 – WINOPN Deadman Timer Clear Window bit

ValueDescription
1 Deadman Timer clear window is open.
0 Deadman Timer clear window is not open.