29.1.1 Deadman Timer Control Register

Note:
  1. This bit has control only when DMTDIS = 0 in the FDMT register.
Name: DMTCON
Offset: 0x05C

Bit 15141312111098 
 ON        
Access R/W 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON DMT Enable bit(1)

ValueDescription
1 Deadman Timer module is enabled.
0 Deadman Timer module is not enabled.