29.1.3 Deadman Timer Clear Register

Name: DMTCLR
Offset: 0x064

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 STEP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – STEP2[7:0] DMT Clear Timer bits

ValueDescription
00001000 Clears STEP1[7:0], STEP2[7:0] and the Deadman Timer if preceded by the correct loading of the STEP1[7:0] bits in the correct sequence. The write to these bits may be verified by reading the DMTCNTL/H registers and observing the counter being reset.
All Other Write Patterns Sets the BAD2 bit; the value of STEP1[7:0] will remain unchanged and the new value being written to STEP2[7:0] will be captured. These bits are cleared when a DMT Reset event occurs.