Bits 15:8 – U3DSRR[7:0]
Assign UART3 Data-Set-Ready (U3DSR) to the Corresponding RPn
Pin bits
Bits 7:0 – U3RXR[7:0] Assign UART3 Receive
(U3RX) to the Corresponding RPn Pin bits
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.