Bits 15:8 – SCK1R[7:0] Assign SPI1 Clock Input (SCK1IN) to the Corresponding RPn Pin bits
Bits 7:0 – SDI1R[7:0] Assign SPI1 Data Input (SDI1) to the Corresponding RPn Pin bits
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.