Bits 15:8 – PCI11R[7:0] Assign PWM Input 11 (PCI11) to the Corresponding RPn Pin bits
Bits 7:0 – PCI10R[7:0] Assign PWM Input 10 (PCI10) to the Corresponding RPn Pin bits
DS70005628A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.