8.11.2.14 Peripheral Pin Select Input Register 18

Name: RPINR18
Offset: 0xD28

Bit 15141312111098 
 U1DSRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U1RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – U1DSRR[7:0]  Assign UART1 Data-Set-Ready (U1DSR) to the Corresponding RPn Pin bits

Bits 7:0 – U1RXR[7:0] Assign UART1 Receive (U1RX) to the Corresponding RPn Pin bits