8.11.2.15 Peripheral Pin Select Input Register 19

Name: RPINR19
Offset: 0xD2A

Bit 15141312111098 
 U2DSRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U2RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – U2DSRR[7:0]  Assign UART2 Data-Set-Ready (U2DSR) to the Corresponding RPn Pin bits

Bits 7:0 – U2RXR[7:0] Assign UART2 Receive (U2RX) to the Corresponding RPn Pin bits