47.6 Peripheral Active Current
| DC CHARACTERISTICS | Standard Operating Conditions: VDD and
VDDIO 2.7V to 5.5V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||
|---|---|---|---|
| Param. No. | Symbol | Characteristics | Conditions |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 310 µA | |||
| PAI_78 | IXOSC_4MHZ_AMPGC_OFF | XOSC current (4 of 10) | F = 4 MHz - CL = 20 pF XOSC.GAIN = 1, AMPGC = OFF, AVDD = VDDIO = 5.0V |
| PAI_74 | IAC | AC Active current | COMP0 and COMP1 operating in low speed,
Vscaler0 = Vscaler1 = AVDD |
| PAI_80 | IPDEC | PDEC Active current | Counter Mode |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 400 µA | |||
| PAI_90 | IXOSC_8MHZ_AMPGC_ON | XOSC current (5 of 10) | F = 4 MHz - CL = 20 pF XOSC.GAIN = 1, AMPGC = ON, AVDD = VDDIO = 5.0V |
| PAI_93 | ITCC2 | TCC Active Current (1 of 2) | Normal Frequency mode |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 500 µA | |||
| PAI_110 | IXOSC_8MHZ_AMPGC_OFF | XOSC current (6 of 10) | F = 8 MHz - CL = 20 pF XOSC.GAIN = 2, AMPGC = OFF, AVDD = VDDIO = 5.0V |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 550 µA | |||
| PAI_50 | IOSC48M | OSC48M current | AVDD = VDDIO = 5.0V |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 600 µA | |||
| PAI_120 | IDAC (2) | DAC Active current | VREF = AVDD, DAC DATA = 0x3 FF |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 760 µA | |||
| PAI_140 | IPTC | PTC Active current | Free-Running Mode |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 850 µA | |||
| PAI_133 | IXOSC_16MHZ_AMPGC_ON | XOSC current (7 of 10) | F = 16 MHz - CL = 20 pF XOSC.GAIN = 3, AMPGC = ON, AVDD = VDDIO = 5.0V |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 950 µA | |||
| PAI_150 | IXOSC_16MHZ_AMPGC_OFF | XOSC current (8 of 10) | F = 16 MHz - CL = 20 pF XOSC.GAIN = 3, AMPGC = OFF, AVDD = VDDIO = 5.0V |
| MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1.1 mA | |||
| PAI_160 | IDPLL96M | DPLL Current (2 of 2) | Fout = 96 MHz, AVDD = VDDIO = 5.0V |
- Conditions:
- Only mentioned peripheral modules is operating (i.e., rest of the peripherals are inactive)
- MCLK all APB clock masked except MCLK and NVMCTRL and selected peripheral
- MCLK.AHBMASK = 0x00C00FFF
- All clock generation sources disabled unless otherwise specified. (i.e., XOSC32K = Off)
- All clock sources disabled except XOSC32K running with external 32 kHz crystal and FDPLL96M using XOSC32K as reference and running at 96 MHz divided by 2 on GCLK0
- GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN = 0)
- AHB/APB clocks not needed are masked: AHBMASK = 0x70, APB(A/B/C/D)MASK = 0x0
- CPU and AHB clocks undivided
- I/Os are inactive input mode with input trigger disabled
- WDT, RTC, CFD Clock Fail Detect disabled
- RESET = VDDIO
- CPU is running on Flash with three Wait States
- NVMCTRL cache enabled
- BODVDD disabled
- Measure is differential between active and inactive module in those conditions
- Conditions:
- Same Conditions as Note 1
- GCLK1 running on FDPLL96M at 96 MHz divided by 96
- Measure is differential between active and inactive module in those conditions