47.15 Analog Comparator (AC) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CMP_1 | VIOFF_00 | Input Offset Voltage | -33 | — | 33 | mV | COMPCTRLx.HYST = 0x0 COMPCTRLx.SPEED = 0x0 |
| VIOFF_01 | -39 | — | 39 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x0 | ||
| VIOFF_02 | -17 | — | 17 | mV | COMPCTRLx.HYST = 0x0 COMPCTRLx.SPEED = 0x3 | ||
| VIOFF_03 | -19 | — | 19 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x3 | ||
| CMP_5 | VHYST_00 | Input Hysteresis Voltage | 25 | — | 179 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x0 |
| VHYST_01 | Input Hysteresis Voltage | 43 | — | 145 | mV | COMPCTRLx.HYST = 0x1 COMPCTRLx.SPEED = 0x3 | |
| CMP_15 | TRESPSS_LS(1) | Small Signal Response Time, low speed | — | — | 234 | ns | Comparator ref voltage=AVDD/2
COMPCTRLx.HYST = 0x0 Input overdrive = ± 100mv COMPCTRL.SPEED = 0x0 |
| CMP_17 | TRESPSS_HS(1) | Small Signal Response Time, high speed | — | — | 68 | ns | Comparator ref voltage = AVDD/2
COMPCTRLx.HYST = 0x0 Input overdrive = ± 100 mv COMPCTRLx.SPEED = 0x3 |
| CMP_19 | COUTVAL_01 | Comparator Enabled to Output Valid | — | — | 13.6 | ms | Comparator module is configured before
enabling it COMPCTRLx.SPEED = 0x0 |
| COUTVAL_02 | — | — | 4 | ms | Comparator module is configured before
enabling it COMPCTRLx.SPEED = 0x3 | ||
- TRESPSS_XX is measured from Vin transition to CMPx output toggle, and it only considers analog propagation delay.