47.17 Flash NVM Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +125°C for Industrial | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| NVM_1 | FRETEN | Flash Data Retention | 15 | — | — | Yrs | Under all conditions less than Absolute Maximum Ratings specifications | |
| NVM_5 | FREAD(1) | Flash Read | 1 Wait State | — | — | 41 | MHz | VDDIO = 5.0V |
| 0 Wait State | — | — | 20 | MHz | VDDIO = 3.3V | |||
| 1 Wait State | — | — | 40 | |||||
| NVM_13 | IDDPROG | Supply Current during Programming of a page | — | — | 1.6 | mA | VDDIO = 5.0V | |
| NVM_15 | IDDERASE | Supply Current during Erasing of a row | — | — | 3.3 | mA | VDDIO = 5.0V | |
Note:
- Maximum Flash operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVMCTRL CTRLA register. This field defines the number of Wait states required to access the Embedded Flash Memory.