47.2 Power Supply
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| REG_45a | VPOR+ | VDDIO/VDD Rising Power-on Reset | 2.48 | 2.55 | 2.6 | V | VDDIO/VDD Power up/Down (See Param REG_43, VDDIO/VDD Rise Ramp Rate) |
| REG_45b | VPOR- | VDDIO/VDD Falling Power-on Reset | 1.6 | 1.75 | 1.98 | V | VDDIO/VDD Power up/Down (See Param REG_44, VDDIO/VDD Fall Ramp Rate) |