47.16 SERCOM SPIx Mode Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| MSP_1 | FSCK | SCK Frequency | — | — | 14.2 | MHz | Transmitter mode, CTRLB.RXEN = 0
CLOAD = 30 pF (max.) |
| MSP_11 | TMOV | MOSI Data Output Valid after SCK | — | — | 35.21 | ns | VDDIO = 2.7V, CLOAD = 30 pF (max) |
| MSP_15 | TMIS | MISO Setup Time of Data Input to SCK | 74.72 | — | — | ns | |
Note:
- Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| SSP_1 | FSCK | SCK Frequency | — | — | 14.2 | MHz | Receiver mode, CLOAD = 30 pF(max) |
| SSP_11 | TSOV | MISO Data Output Valid after SCK | — | — | 79.42 | ns | VDDIO = 2.7V, CLOAD = 30 pF(max) |
| SSP_15 | TSIS | MOSI Setup Time of Data Input to SCK | 15.78 | — | — | ns | |
| SSP_17 | TSIH | MOSI Hold Time of Data Input to SCK | 10.38 | — | — | ns | |
| SSP_19 | TSSS | SS setup to SCK (PRELOADEN = 1) | 2*tck_APB + 27.99 | — | — | ns | |
| SS setup to SCK (PRELOADEN = 0) | 27.99 | — | — | ns | |||
| SSP_21 | TSSH | SS hold after SCK Client | 8.77 | — | — | ns | |
Note:
- Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.