47.7 I/O Pin Electrical Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions:VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DI_25 | TRISE (4) | I/O pin Rise Time (Standard pins, Low Drv Strength, DRVSTR = 0) (3) | — | — | 26.2 | ns | VDDIO(min), CLOAD = 30 pF(MAX) |
| I/O pin Rise Time (High Sink, Low Drv Strength, DRVSTR = 0) (2) | — | — | 17.6 | ns | |||
| I/O pin Rise Time (Standard pins, High Drv Strength, DRVSTR = 1) (3) | — | — | 15.1 | ns | |||
| I/O pin Rise Time (High Sink, High Drv Strength, DRVSTR = 1) (2) | — | — | 11.3 | ns | |||
| DI_27 | TFALL (4) | I/O pin Fall Time (Standard pins, Low Drv Strength, DRVSTR = 0) (3) | — | — | 24.4 | ns | |
| I/O pin Fall Time (High Sink, Low Drv Strength, DRVSTR = 0) (2) | — | — | 19.7 | ns | |||
| I/O pin Fall Time (Standard pins, High Drv Strength, DRVSTR = 1) (3) | — | — | 15.3 | ns | |||
| I/O pin Fall Time (High Sink, High Drv Strength, DRVSTR = 1) (2) | — | — | 12.3 | ns | |||
Note:
- VIL source < (GND - 0.6). Characterized but not tested.
- The following pins are High Sink pins and have different properties than standard pins: PA10, PA11, PB10, PB11.
- The following pins are TWIHS pins and have the same properties as standard pins when not used as SERCOM I2C pins: PA08, PA09, PA12, PA13, PA16, PA17, PC16, PC17, PA22, PA23. When used in SERCOM I2C mode, refer to I2CM_5/I2CM_7 and I2CS_5/I2CS_7 parameters.
- Rising and falling measurements given between 10% and 90%.