47.11 Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| ULPRC32K_3 | ULPRC32K_ACC | Accuracy | -25 | — | 24 | % | — |