47.14 ADC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| SINGLE ENDED MODE ADC Accuracy | |||||||
| SADC_13a | ENOB (3) | Effective Number of bits | 9.3 | — | — | bits | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V |
| SADC_13b | 9.3 | — | — | bits | 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD
VREF = AVDD = 3.3V | ||
| SADC_13c | 9.3 | — | — | bits | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V | ||
| SADC_31a | GERR (3) | Gain Error | -16.02 | — | 4.32 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V (5) |
| SADC_31b | -16.29 | — | 5.46 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD
VREF = AVDD = 3.3V (5) | ||
| SADC_31c | -40.13 | — | 25.17 | LSB | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V (6) | ||
| SADC_31d | -289.6 | — | 131.2 | LSB | 1 Msps, REFCTRL.REFSEL = 0x0 = INTREF
AVDD = 5.0V Internal VREF = INTREF = 4.096V (6) | ||
| SADC_37a | EOFF (3) | Offset Error | -40.48 | — | 48.12 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V (5) |
| SADC_37b | -38.46 | — | 55.04 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD
VREF = AVDD = 3.3V (5) | ||
| SADC_37c | -39.44 | — | 54.06 | LSB | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V (6) | ||
| SADC_37d | -37.28 | — | 51.62 | LSB | 1 Msps, REFCTRL.REFSEL = 0x0 = INTREF
AVDD = 5.0V Internal VREF = INTREF = 4.096V (6) | ||
| SINGLE ENDED MODE ADC Dynamic Performance (1,2,3) | |||||||
| SADC_53b | SFDR | Spurious Free Dynamic Range | 64 | — | — | dB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 3.3V |
| SADC_53c | 62 | — | — | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V | |||
| SADC_55a | THD (4) | Total Harmonic Distortion | — | — | -62 | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V | |
| SADC_55b | — | — | -62 | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 3.3V | |||
- Characterized with an analog input sine wave = (FTP(max.)/100). Example: FTP(max.) = 1 Msps/100 = 10 kHz sine wave.
- Sine wave peak amplitude = 96% ADC Full Scale amplitude input with 12 bit resolution.
- Spec values collected under the
following additional conditions:
- 12-bit resolution mode.
- All registers at reset default value unless otherwise mentioned.
- Value taken over 7 harmonics.
- SAMPCTRL.OFFCOMP = 0, SAMPCTRL.SAMPLEN[5:0] = 3.
- SAMPCTRL.OFFCOMP = 0, SAMPCTRL.REFCOMP = 0, SAMPCTRL.SAMPLEN[5:0] = 3.
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DIFFERENTIAL MODE ADC Accuracy | |||||||
| DADC_13a | ENOB (3) | Effective Number of bits | 10.4 | — | — | bits | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V |
| DADC_13c | 10.3 | — | — | bits | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V | ||
| DADC_19c | INL (3) | Integral Nonlinearity | -2.3 | — | 2.3 | LSB | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V (5) |
| DADC_31a | GERR (3) | Gain Error | -3.49 | — | 5.77 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V (4) |
| DADC_31b | -3.07 | — | 6.33 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD
VREF = AVDD = 3.3V (4) | ||
| DADC_31c | -31.05 | — | 31.35 | LSB | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V (5) | ||
| DADC_31d | -278.25 | — | 132.65 | LSB | 1 Msps, REFCTRL.REFSEL = 0x0 = INTREF
AVDD = 5.0V Internal VREF = INTREF = 4.096V (5) | ||
| DADC_37a | EOFF (3) | Offset Error | -5.25 | — | 5.75 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V (4) |
| DADC_37b | -7.41 | — | 8.59 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 = AVDD
VREF = AVDD = 3.3V (4) | ||
| DADC_37c | -7.44 | — | 11.36 | LSB | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V (5) | ||
| DADC_37d | -6.14 | — | 7.36 | LSB | 1 Msps, REFCTRL.REFSEL = 0x0 = INTREF
AVDD = 5.0V Internal VREF = INTREF = 4.096V (5) | ||
| DADC_43a | TUE (3) | Total Unadjusted Error | 1.7 | — | 4.6 | LSB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 5.0V (4) |
| DADC_43c | 1.9 | — | 11.2 | LSB | 1 Msps, REFCTRL.REFSEL = 0x3 = VREFA pin
AVDD = 5.0V VREF = VREFA = 3.0V (5) | ||
| DIFFERENTIAL MODE ADC Dynamic Performance (1,2,3) | |||||||
| DADC_53b | SFDR | Spurious Free Dynamic Range | 70 | — | — | dB | 1 Msps, REFCTRL.REFSEL = 0x5 =
AVDD VREF = AVDD = 3.3V |
| DADC_53d | 68 | — | — | 1 Msps, REFCTRL.REFSEL = 0x0 = INTREF
AVDD = 5.0V Internal VREF = INTREF = 4.096V | |||
- Characterized with an analog input sine wave = (FTP (max.)/100). Example: FTP(max.) = 1 Msps/100 = 10 kHz sine wave.
- Sine wave peak amplitude = 96% ADC_ Full Scale amplitude input with 12bit resolution.
- Spec values collected under the
following additional conditions:
- 12-bit resolution mode.
- All registers at reset default value unless otherwise mentioned.
- SAMPCTRL.OFFCOMP = 1.
- SAMPCTRL.OFFCOMP = 1 and SAMPCTRL.REFCOMP = 1.