47.10 Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| OSC48M_1 | FOSC48M (1) | OSC48M Oscillator Frequency | 46.1 | — | 49.9 | MHz | — |
Note:
- An option for a more accurate RC is available upon request, contact the Microchip sales office for additional information.