47.3 MCU Active Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE | MCU IDD in active mode | FDPLL 48MHz | 169.5 | 230.1 | µA/MHz | AVDD = VDDIO = 5V XOSC32K @ 32.768 kHz as reference of FDPLL |
| APWR_3 | 167.8 | 227.6 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K @ 32.768 kHz as reference of FDPLL | |||
| APWR_5 | OSC48M 48MHz | 165 | 226 | µA/MHz | AVDD = VDDIO = 5V XOSC32K Off | ||
| APWR_7 | 163.1 | 223.1 | µA/MHz | AVDD = VDDIO = 3.3V XOSC32K Off | |||
Note:
- Conditions:
- No peripheral modules are operating (i.e., all peripherals inactive)
- All clock generation sources disabled unless otherwise specified. (i.e. XOSC32K = Off)
- GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN = 0)
- AHB/APB clocks not needed are masked: AHBMASK = 0x70, APB(A/B/C/D)MASK = 0x0
- CPU and AHB clocks undivided
- I/Os are inactive input mode with input trigger disabled
- WDT, RTC, CFD Clock Fail Detect disabled
- RESET = VDDIO
- MCU is running on Flash with two Wait States
- NVMCTRL cache enabled
- BODVDD disabled
-
Note: µA/MHz varies over temperature. Worst case is given by maximum.
- CPU Running CoreMark® Test Suite.
Operation Conditions:
- VDD = VDDIO = 3.3 / 5.0V.
- Refer to the table MCU Active Current Consumption Electrical Specifications (see Note 1 and Note 2).