47.1 Operating Frequencies and Thermal Limitations
| Characteristic | VDDIO, VDDIN, AVDD Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_7 | 2.7 to 5.5V (1, 2, 3) | -40°C to +125°C | 48 MHz | Extended | ||
Note:
- With BODVDD disabled. If the BODVDD is enabled, refer to parameter REG_47.
- The same voltage must be applied to VDDIN and AVDD. This common voltage is referred to as VDD in the data sheet. VDDIO must be lower or equal to VDD = VDDIN = AVDD.
- Some I/Os are in the VDDIO cluster, but can be multiplexed as analog functions (inputs or outputs). In such a case, AVDD is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than VDD = VDDIN = AVDD.
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Operating Ambient Temperature Range | TA | -40 | — | 125 | °C | ||
| Operating Junction Temperature Range | TJ | — | — | 145 | °C | ||