5.15.6.2 Current Limitation Threshold Register

The formula used to calculate the current threshold through the external power MOSFETs:
V I L I M _ T H = V D A C d 0 + V D A C d 127 − V D A C d 0 127 ∑ x = 0 6 D A C x × 2 x
Name: ILIMTH
Offset: 0x0A
Reset: 0x0
Property: R/W

Bit 76543210 
 ReservedDAC [6:0] 
Access RR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000