35.10.3 External Clock

Figure 35-2. External Clock Waveform
Table 35-12. External Clock Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fCLCL*Clock frequency——20MHz
TCLCLClock period50 ——ns
tCHCXHigh time—40—%
tCLCXLow time—40—%
ΔTCLCLChange in period from cycle to cycle time—20—%

✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* The system clock is derived from the external clock and must be prescaled to comply with the system clock timing characterstics.