35.10.4 System Clock

Table 35-13. System Clock Timing Characteristics
SymbolDescriptionMin.Typ. ✝Max.UnitConditions

fCLK_CPU
fCLK_PER

System clock frequency, industrial temperature range(1)0—4MHz

-40°C ≤ TA ≤ +85°C

1.62V ≤ VDD < 1.8V

0—5MHz

-40°C ≤ TA ≤ +85°C

1.8V ≤ VDD < 2.7V

0—10MHz

-40°C ≤ TA ≤ +85°C

2.7V ≤ VDD < 4.5V

0—20MHz

-40°C ≤ TA ≤ +85°C

VDD ≥ 4.5V

System clock frequency, extended temperature range(1)0—3.4MHz

-40°C ≤ TA ≤ +125°C

1.62V ≤ VDD < 1.8V

0—4MHz

-40°C ≤ TA ≤ +125°C

1.8V ≤ VDD < 2.7V

0—8MHz

-40°C ≤ TA ≤ +125°C

2.7V ≤ VDD < 4.5V

0—16MHz

-40°C ≤ TA ≤ +125°C

VDD ≥ 4.5V

fCYInstruction clock frequency—fCLK_CPU—MHz
TCYInstruction cycle period(2)501/fCY—ns

✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. The system clock frequency (CLK_CPU) is configured by the Clock Select (CLKSEL) bit field, as described in the CLKCTRL - Clock Controller section.
  2. Instruction Cycle Period (TCY) is equal to the input oscillator time-base period. All specified values are based on characterization data for that particular oscillator type, under standard operating conditions with the device executing code. Exceeding these specified limits may result in incorrect code execution and/or higher than expected current consumption. All devices are tested to operate at ‘Min.’ values with an external clock applied to the EXTCLK pin. When using an external clock input, the ‘Max.’ cycle time limit is ‘DC’ (no clock) for all devices.
The maximum CPU clock frequency depends on VDD. As shown in the following figure, the maximum frequency vs. VDD is linear between 1.62V < VDD < 1.8V, 1.8V < VDD < 2.7V, and 2.7V < VDD < 4.5V.
Figure 35-3. Maximum Frequency vs. VDD for [-40, 85]°C, Industrial Temperature
Figure 35-4. Maximum Frequency vs. VDD for [-40, 125]°C, Extended Temperature