4.17.18.22 PMC Wake-Up Control Register
| Name: | PMC_WCR |
| Offset: | 0x0074 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CMD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WIP | EN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WKPIONB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 24 – CMD Command
| Value | Description |
|---|---|
| 0 | Read mode. |
| 1 | Write mode. |
Bit 17 – WIP Wake-Up Input Polarity
Defines the active polarity of the selected wake-up input. If the corresponding wake-up input is enabled at the WIP level, it enables a fast restart signal.
| Value | Description |
|---|---|
| 0 | Active polarity is low. |
| 1 | Active polarity is high. |
Bit 16 – EN Wake-Up Input Enable
| Value | Description |
|---|---|
| 0 | The selected wake-up input has no effect on the PMC. |
| 1 | The selected wake-up input enables a fast restart signal to the PMC. |
Bits 7:0 – WKPIONB[7:0] Wake-Up Input Number
Defines which wake-up source is to be modified during a write access (CMD is set to ‘1’) or which wake-up source status is read on the next read access to this register (CMD is set to ‘0’).
142 wake-up sources are available, from 0 to 141: PA[31:0], PB[31:0], PC[31:0], PD[31:0] and PE[13:0].
| Primary Signal Name | WKPIONB |
|---|---|
| PAn | n |
| PBn | n + 32 |
| PCn | n + 64 |
| PDn | n + 96 |
| PEn | n + 128 |