4.17.18.7 PMC PLL Analog Control Register

This register must be loaded with the recommended values described in the Electrical Characteristics section.

All fields defined here are applied to the PLL defined by the last ID field written in the PMC_PLL_UPDT register.

Name: PMC_PLL_ACR
Offset: 0x0018
Reset: 0x00000030
Property: Read/Write

Bit 3130292827262524 
   LOOP_FILTER[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
      LOCK_THR[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
   UTMIBGUTMIVRCONTROL[11:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 CONTROL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00110000 

Bits 29:24 – LOOP_FILTER[5:0] Loop Filter Selection

Bits 18:16 – LOCK_THR[2:0] PLL Lock Threshold Value Selection

LOCK_THR is not used for LVDSPLL and USBPLL.

Bit 13 – UTMIBG USBPLL Bandgap Control

This bit is effective only when applied to USBPLL.
ValueDescription
0 The USBPLL bandgap is switched off.
1 The USBPLL bandgap is switched on.

Bit 12 – UTMIVR USBPLL Voltage Regulator Control

This bit is effective only when applied to USBPLL.
ValueDescription
0 The USBPLL voltage regulator is switched off.
1 The USBPLL voltage regulator is switched on.

Bits 11:0 – CONTROL[11:0] PLL CONTROL Value Selection