4.17.18.33 PMC Peripheral Clock Status Register 3

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR3
Offset: 0x00AC
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       PID105PID104 
Access RR 
Reset 00 
Bit 76543210 
 PID103PID102PID101PID100PID99    
Access RRRRR 
Reset 00000 

Bits 3, 4, 5, 6, 7, 8, 9 – PIDx Peripheral Clock x Status