4.17.18.17 PMC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: PMC_IER
Offset: 0x0060
Reset: –
Property: Write-only

Bit 3130292827262524 
      MCKXRDYPLL_INT  
Access WW 
Reset –– 
Bit 2322212019181716 
 MCKMON XT32KERR  CFDEVMOSCRCSMOSCSELS 
Access WWWWW 
Reset ––––– 
Bit 15141312111098 
 PCKRDY7PCKRDY6PCKRDY5PCKRDY4PCKRDY3PCKRDY2PCKRDY1PCKRDY0 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
     MCKRDY  MOSCXTS 
Access WW 
Reset –– 

Bit 26 – MCKXRDY Main System Bus Clock x Ready Interrupt Enable

Bit 25 – PLL_INT PLL Interrupt Enable

Bit 23 – MCKMON Main System Bus Clock 0 Clock Monitor Interrupt Enable

Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Enable

Bit 18 – CFDEV Clock Failure Detector Event Interrupt Enable

Bit 17 – MOSCRCS Main RC Oscillator Status Interrupt Enable

Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Enable

Bits 8, 9, 10, 11, 12, 13, 14, 15 – PCKRDYx Programmable Clock Ready x Interrupt Enable

Bit 3 – MCKRDY Main System Bus Clock 0 Ready Interrupt Enable

Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Enable