4.17.18.42 PMC PLL Interrupt Status Register 1

Name: PMC_PLL_ISR1
Offset: 0x00F0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  OVR6OVR5OVR4OVR3OVR2OVR1OVR0 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  UDR6UDR5UDR4UDR3UDR2UDR1UDR0 
Access RRRRRRR 
Reset 0000000 

Bits 16, 17, 18, 19, 20, 21, 22 – OVRx PLLx Overflow

ValueDescription
0 PLL is not in Overflow state.
1 PLL encountered an overflow.

Bits 0, 1, 2, 3, 4, 5, 6 – UDRx PLLx Underflow

ValueDescription
0 PLL is not in Underflow state.
1 PLL encountered an underflow.