4.17.18.35 PMC Generic Clock Status Register 1

The following configuration values are valid for all listed bit names of this register:

0: The corresponding generic clock is disabled.

1: The corresponding generic clock is enabled.

Name: PMC_GCSR1
Offset: 0x00C4
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers".

Bit 3130292827262524 
  GPID62GPID61GPID60GPID59GPID58 GPID56 
Access RRRRRR 
Reset 000000 
Bit 2322212019181716 
 GPID55GPID54   GPID50GPID49  
Access RRRR 
Reset 0000 
Bit 15141312111098 
 GPID47GPID46GPID45GPID44GPID43GPID42GPID41GPID40 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 GPID39GPID38GPID37GPID36GPID35GPID34   
Access RRRRRR 
Reset 000000 

Bits 26, 27, 28, 29, 30 – GPIDx Generic Clock x Status

Bits 22, 23, 24 – GPIDx Generic Clock x Status

Bits 17, 18 – GPIDx Generic Clock x Status

Bits 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – GPIDx Generic Clock x Status