4.17.18.12 PMC CPU Clock Ratio Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_CPU_RATIO
Offset: 0x002C
Reset: 0x0000000F
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     RATIO[3:0] 
Access R/WR/WR/WR/W 
Reset 1111 

Bits 3:0 – RATIO[3:0] CPU Clock Ratio

Defines the ratio applied to the CPU clock.

The ratio value is (CPU_CK_RATIO+1)/16.